HUBBELL
KIL_L_VM4_25Stanchion
KIL_L_VM4_25Stanchion

VM4H075D5GLG - VM4 Series - 70W Metal Halide 480V - 1-1/2" Stanchion 25° - Globe and Guard

Brand:

Killark

Catalog ID:

VM4H075D5GLG

VM4 Series - 70W Metal Halide 480V - 1-1/2" Stanchion 25° - Globe and Guard

  • Ballast tank and splice box – corrosion resistant copper-free aluminum alloy with baked powder epoxy/polyester finish, electrostatically applied for complete, uniform corrosion protection.
  • All external hardware – 316 stainless steel.
  • Guards – painted copper-free aluminum alloy or 316SS for 7-3/4” glass optics and Enclosed Reflectors.
  • Spin-top Refractor Guards are Plated Steel.
  • Reflectors – lightweight, corrosion resistant fiberglass reinforced polyester, or copper-free aluminum.
  • Seven mounting splice box types
  • Pendant, Flex Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Straight Stanchion – in a variety of entry sizes, including M20 for the VMX ceiling style.
  • Quartz auxiliary, HPS instant restart, Ballast Protectors
  • Normally shipped as components for fast delivery, or may be ordered factory assembled with or without lamps.
  • Options for fuses and quick disconnect

The VM4 Series is a low bay and high bay HID luminaire. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.

Product details

General

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

Metal Halide

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Stanchion 25°

Optic Type

Glass Globe - Clear

Series

VM4

UPC

783936032009

Dimensions

Hub Size

1-1/2"

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

480 VAC

Wattage

70 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

1