KIL_L_VML2X_25Stanch
KIL_L_VML2X_25Stanch
play
KIL_L_VMLX DRIVER2

VML-X Series LED Area light 140 Watt, 120-277VAC, 18000 Lumen 1-1/2" 25° Stanchion Mount

Brand:

Killark

Catalog ID:

VML2X1830D5G

The VML-X Series is an Area Light fixture using energy efficient LED's. The redesigned CertiLite VML-X uses optics on the LED's to direct the light to where it is needed. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments. The design of this fixture internal heat sink keeps a clean look on the outside of the fixture creating a LED fixture that does not contain external heat fins. Easily Retro fit any old HID or LED fixture to the new VML-X for a cleaner more efficient light.

Wildlife Friendly Color options

Product details

General

Application
  • Class I Division 2 Hazardous Locations
  • Class II Hazardous Dust
  • Zone 2 Hazardous Locations
  • Off and On Shore Oil and Gas
  • Wet and Marine Locations
  • Food and Beverage
  • Heavy Industrial
Color Temperature
5000 K
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumen Range
12,000 - 18,000 lm
Lumens
18000
Mounting Type
25° Stanchion
Optic Type
Glass Globe
Series
VML-X

Dimensions

Hub Size
1-1/2"

Electrical Ratings

Current / Amperage Rating
1.17-0.51 A
Frequency Rating
50-60 Hz
Voltage Rating
120-277 VAC
Wattage
140 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Div2, Groups A,B,C,D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Div. 1&2, Groups E,F,G
  • IECEx QPS 15.0006
  • Ex ec IIC T4/T3 Gc
  • Ex tb IIIC T4/T3 Db
  • QPS 22ATEX7000