HUBBELL
KIL_L_MBL701_VM1
KIL_L_MBL701_VM1

VQ1F26S30 - VQ1F Series - Aluminum 26 Watt Compact Fluorescent Light Fixture (Lamp Included) - 120-277V At 50/60 Hz - Optic Thread Size 5-1/2 Inch

Brand:

Killark

Catalog ID:

VQ1F26S30

VQ1F Series - Aluminum 26 Watt Compact Fluorescent Light Fixture (Lamp Included) - 120-277V At 50/60 Hz - Optic Thread Size 5-1/2 Inch.

  • World Voltage Ballast 120 through 277 VAC 50/60Hz
  • Six mounting splice box types: Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Straight Stanchion – in a variety of entry sizes, including M20 for the VMX ceiling style.
  • Elevated ambients to 55°C 13W – 64W
  • Two lamp models have 2 ballasts for separate switching or system redundancy
  • Normally shipped as components for fast delivery, or may be ordered factory assembled.
  • Options for Fuses and Quick Disconnect
  • Tank assemblies include quad-pin lamp

Ballast à tension mondiale 120-277 VAC 50/60 Hz. Ambiance élevée jusqu'à 55°C 13W-64W. Normalement expédié sous forme de composants pour une livraison rapide. Les réservoirs comprennent une lampe à quatre broches.

Product details

General

Catalog Number

VQ1F26S30

Color

Tan

EU RoHS Indicator

Contact Manufacturer

Finish Type

Peinture époxy en poudre

Lamp Type

Quad Pin

Light Source

Lumen Range

0-2,000 lm

Lumens

1800

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Optic Type

Luminaire Only

Series

VQ1F

Type

UPC

783936076720

Dimensions

Dimensions

14.06 in x 6 in x 14.06 in

Gross Weight with Packaging

12.5

Height

14.06 in

Length

14.06 in

Width

6 in

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

69.2

Voltage Rating

120-277 VAC

Wattage

26 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2