KIL_L_MBL701_VM2
KIL_L_MBL701_VM2

VQ2F3230 - VQ2F Series - Aluminum 32 Watt Compact Fluorescent Light Fixture (Lamp Included) - 120-277V At 50/60 Hz - Optic Thread Size 7-3/4 Inch

Brand:

Killark

Catalog ID:

VQ2F3230

VQ2F Series - Aluminum 32 Watt Compact Fluorescent Light Fixture (Lamp Included) - 120-277V At 50/60 Hz - Optic Thread Size 7-3/4 Inch

  • World Voltage Ballast 120 through 277 VAC 50/60Hz
  • Six mounting splice box types: Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Straight Stanchion – in a variety of entry sizes, including M20 for the VMX ceiling style.
  • Elevated ambients to 55°C 13W – 64W
  • Two lamp models have 2 ballasts for separate switching or system redundancy
  • Normally shipped as components for fast delivery, or may be ordered factory assembled.
  • Options for Fuses and Quick Disconnect
  • Tank assemblies include quad-pin lamp

World Voltage ballast 120-277 VAC 50/60 Hz. Elevated ambients to 55°C 13W-64W. Normally shipped as components for fast delivery. Tank assemblies include quad-pin lamp.

Product details

General

Color
Tan
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Quad Pin
Light Source
Compact Fluorescent
Lumen Range
2,001-5,000 lm
Lumens
2400
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Luminaire Only
Optic Type
Luminaire Only
Series
VQ2F
Type
Aluminum Compact Fluorescent Fixture
UPC
783936076836

Dimensions

Dimensions
14.06 in x 6 in x 14.06 in
Gross Weight with Packaging
12.5
Height
14.06 in
Length
14.06 in
Width
6 in

Electrical Ratings

Frequency Rating
50/60 Hz
Lumens Per Watt
75
Voltage Rating
120-277 VAC
Wattage
32 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2