HUBBELL
KIL_L_MBL701_VM2
KIL_L_MBL701_VM2

VQ2F5230 - VQ2F Series, AL 52 Watt Compact Fluorescent Light Fixture (Two 26W Lamps Included), 120-277V, 50/60 Hz, Optic Thread Size 7-3/4"

Brand:

Killark

Catalog ID:

VQ2F5230

VQ2F Series - Aluminum 52 Watt Compact Fluorescent Light Fixture (Two 26W Lamps Included) - 120-277V At 50/60 Hz - Optic Thread Size 7-3/4Inch.

World Voltage ballast 120-277 VAC 50/60 Hz. Elevated ambients to 55°C 13W-64W. Two lamp models have 2 ballasts for separate switching or system redundancy. Normally shipped as components for fast delivery. Tank assemblies include quad-pin lamp.

Product details

General

Catalog Number

VQ2F5230

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Quad Pin

Light Source

Compact Fluorescent

Lumen Range

2,001-5,000 lm

Lumens

3600

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Luminaire Only

Optic Type

Luminaire Only

Series

VQ2F

Type

Aluminum Compact Fluorescent Fixture

UPC

783936076874

Dimensions

Dimensions

14.06 in x 6 in x 14.06 in

Gross Weight with Packaging

13.5

Height

14.06 in

Length

14.06 in

Width

6 in

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

69.2

Voltage Rating

120-277 VAC

Wattage

52 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2