HUBBELL
KIL_L_VTG-S
KIL_L_VTG-S

VTG-S - V Series - Silicone Fixture Body To Splice Box Gasket For 100/200 Watt Light Fixtures

Brand:

Killark

Catalog ID:

VTG-S

V Series - Silicone Fixture Body To Splice Box Gasket For 100/200 Watt Light Fixtures

Fixture body to splice box gasket.

Product details

General

Application

For use with V Series lighting.

Catalog Number

VTG-S

Color

Red

EU RoHS Indicator

Contact Manufacturer

Material

Silicone

Number of Lamps

0

Type

Silicone Gasket

UPC

783936820040

Dimensions

Gross Weight with Packaging

0.5

Certifications And Compliance

Buy American Compliant

Contact Manufacturer