HUBBELL
KIL_L_VUCG-1-100
KIL_L_VUCG-1-100

VUCG-2-100 - 100W V Series Incandescent - 3/4" Hub With Globe

Brand:

Killark

Catalog ID:

VUCG-2-100

100W V Series Incandescent - 3/4" Hub With Globe

  • Electrostatically applied epoxy/polyester finish
  • Modular design
  • Hubs are threaded for attachment to conduit
  • Set screws in pendant fixture
  • Copper-free aluminum (less than .004%)

The V Series Utility Incandecent enclosed and gasketed wet locaion fixture. The housing has a electrosatically applied epoxy poweder coat paint for corosion resistance.

Product details

General

Catalog Number

VUCG-2-100

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

Incandescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Optic Type

Glass Globe - Clear

Series

V Series

UPC

783936823249

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

150 W

Certifications And Compliance

Buy American Compliant

Contact Manufacturer