HUBBELL
Image of LZ2N4BAR LZ2N4BAR - LZ2N 4' Locking Bar
Image of LZ2N4BAR LZ2N4BAR - LZ2N 4' Locking Bar

LZ2N4BAR - LZ2N 4' Locking Bar

Brand:

Killark

Catalog ID:

LZ2N4BAR

LZ2N 4' Locking Bar

  • Lexan® Clear Lens, impact resistant polycarbonate
  • Housing-one piece fiberglass reinforced polyester, NEMA 4X & IP66 rated.
  • Two 3/4” NTP aluminum hubs - one at each end (includes one 3/4” close-up plug and two 3/4” x 1/2” reducers for maximum user flexibility)
  • Two 1/4”-20 aluminum bushings furnished in top of fixture for threaded rod
  • 2’ and 4’ luminaries
  • Lamp types Linear 17, 28, 32, 40, 44, 54, 60W Long compact 40, 55W (single ended)
  • Electronic ballast standard
  • World voltage (most models) 120 thru 277V, 50/60 Hz

The LZ2N Series Fluorescent Linear luminaires are designed for installation in high bay and low bay applications. This fixture is made with a non-metallic fiberglass reinforced housing that is suitable for harsh and hazardous environments.

Product details

General

Catalog Number

LZ2N4BAR

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Polyester, Fiberglass Reinforced

Mounting Type

  • Pendant
  • Surface

Series

LZ2N

Type

Locking Bar

UPC

783936395463

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66

Logistics

Carton Quantity

1