KIL_L_KFS-6G
KIL_L_KFS-6G

KFS-6G - KFSS Series - Hot-Dipped Galvanized Steel Slipfitter For 2 Inch Pipe Tenon (Bolts Included)

Brand:

Killark

Catalog ID:

KFS-6G

KFSS Series - Hot-Dipped Galvanized Steel Slipfitter For 2 Inch Pipe Tenon (Bolts Included)

Steel slipfitter for 2" pipe (2-3/8" o.d.) tenon. Hot-dipped galvanized (bolts included).

Product details

General

Application
For use with KFSS Series lighting.
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Material
Steel
Type
Steel Slipfitter For 2” Pip
UPC
783936384191

Dimensions

Dimensions
12 in x 8.421 in x 5.625 in
Gross Weight with Packaging
5
Height
5.625 in
Length
12 in
Width
8.421 in

Resources and downloads