HUBBELL
KIL_L_MBA-2
KIL_L_MBA-2

MBA-3 - MB Series - Aluminum Pendant Mounting Bracket - Hub Size 1 Inch

Brand:

Killark

Catalog ID:

MBA-3

MB Series - Aluminum Pendant Mounting Bracket - Hub Size 1 Inch

The MB Series is a compact low bay light fixture using compact fluorescent and HID lamps. The design of the MB Series makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MB Series to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

Product details

General

Catalog Number

MBA-3

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant

Series

  • MB
  • MBL

UPC

783936992372

Dimensions

Hub Size

1"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Customer Notices

Specifications