HUBBELL
KIL_L_VMA2B_SpliceBox-Pend
KIL_L_VMA2B_SpliceBox-Pend

VMA2B - VM ¾" Pendant Splice Box

$145.04 USD

Brand:

Killark

Catalog ID:

VMA2B

VM Series ¾" Pendant Splice Box

VM Series Splice Box

Product details

General

Catalog Number

VMA2B

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant

Series

VM

UPC

783936786483

Dimensions

Hub Size

3/4"

Weight

3 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer