KIL_L_LALFP_left
KIL_L_LALFP_left

LALFP630L1D - 6k Lumen Food Processing Light - 120-277VAC - 1FT - Class I Div. 2- Zone 2 Rated

Brand:

Killark

Catalog ID:

LALFP630L1D

6k Lumen Food Processing Light - 120-277VAC - 1FT - Class I Div. 2- Zone 2 Rated

LALFP Series Linear LED fixtures are made of a copper-free aluminum body and use energy efficient LED's that are suitable for use in harsh and hazardous environments. The LALFP Series Linear LED fixtures are designed for food processing installations where moisture, corrosion, and vibration may be present.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Light Source
LED
Lumen Range
5,001-10,000 lm
Lumens
5136
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
  • Pendant
  • Surface
Optic Type
Polycarbonate Lens - Diffused
Series
LALFP
UPC
783936153025

Electrical Ratings

Frequency Rating
50/60 Hz
Lumens Per Watt
114.1
Voltage Rating
120-277 VAC
Wattage
45 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
IP Rating
  • IP66
  • IP67