HUBBELL
KIL_L_LZ2SE_4ft_stainless
KIL_L_LZ2SE_4ft_stainless
Discontinued

LZ2S32230 - LZ2S Series, Stainless Steel, 32W Fluorescent Light Fixt (Two 4-Foot Lamps Not Incl), Double-Ended Lamp Type, 120-277V, 50/60Hz, Hub 3/4"

Brand:

Killark

Catalog ID:

LZ2S32230

LZ2S Series - Stainless Steel - 32 Watt Fluorescent Light Fixture (Two 4-Foot Lamps Not Included) - Double-Ended Lamp Type - 120-277V At 50/60Hz -Hub Size 3/4 Inch NPT.

  • Two ¾” NPT stainless hubs - one at each end (includes aluminum ¾” close- up plug and two ¾” x ½” reducers for maximum user flexibility).
  • Two ¼” - 20 stainless bushings furnished in top of fixture for threaded rod.

NEMA 4X and IP66 rated stainless enclosure with Lexan impact resistant polycarbonate lens. Two 3/4" NPT stainless hubs - one at each end (includes aluminum 3/4" close-up plug and two 3/4" x 1/2" reducers for maximum user flexibility). Two 1/4"-20 stainless bushings furnished in top of fixture for threaded rod.

Product details

General

Catalog Number

LZ2S32230

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Lamp Type

T8

Light Source

Linear Fluorescent

Material

Polyester, Fiberglass Reinforced

Mounting Type

  • Pendant
  • Surface

Number of Lamps

0

Optic Type

Polycarbonate Lens - Clear

Reflector Type

Steel Reflector

Series

LZ2S

Type

Stainless Steel Fluorescent Fixture

UPC

783936395692

Dimensions

Dimensions

4.5 in x 1 in x 6.5 in

Gross Weight with Packaging

20.6

Height

6.5 in

Length

4.5 in

Width

1 in

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

32 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66