text.skipToContent text.skipToNavigation

XHL-100

by Killark 

Catalog ID: XHL-100

100 Watt Incandescent Hand Lamp

  • Phenolic handle for long service in rugged conditions
  • Aluminum guard
  • Heat and impact resistant globe
  • Supplied with an A-21 100 Watt (100A/RS) Rough Service lamp
  • Supplied with 2 grommets for use with either 14/3 or 16/3 user furnished SO cable

XHL Series Hand Lamps are a handy accessory to the ACCEPTOR® Series. Used as a supplemental illumination source for areas where flammable materials are present such as processed finished goods, storage vats or handling areas.

Product Details

General

Lamp Type Incandescent
Series XHL
Type Hand Lamp
UPC 783936898995

Electrical Ratings

Wattage 100 W

Certifications and Compliance

CSA File Number LR10019
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
UL File Number E97760

Resources/Downloads