HUBBELL
KIL_L_VZRGF8_8in_Flat_Lens
KIL_L_VZRGF8_8in_Flat_Lens

VZRGF8 - MBL Series - Glass 8 Inch Spin-Top Type Flat Lens - For Use With MBL 14-25W LED Luminaires

Brand:

Killark

Catalog ID:

VZRGF8

MBL Series - Glass 8 Inch Spin-Top Type Flat Lens - For Use With MBL 14-25W LED Luminaires

Glass 8" spin-top type flat lens for MBL Series.

Product details

General

Application

For use with MBL Series lighting.

Catalog Number

VZRGF8

Color

Clear

EU RoHS Indicator

Contact Manufacturer

Material

Glass

Optic Type

Glass Lens

Type

Glass 8" Spin-Top Type Flat Lens

UPC

783936083315

Dimensions

Dimensions

8.5 in x 8.5 in x 5.25 in

Gross Weight with Packaging

1

Height

5.25 in

Length

8.5 in

Width

8.5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads