text.skipToContent text.skipToNavigation

CRNAL18

by multiple brands 

Catalog ID: CRNAL18

The CRN is an efficient wet location high bay suitable for a variety of areas including warehouses, gyms, covered outdoor areas, garden centers, and mezzanines.

  • Offers lumen packages from 14,000 to 34,000 lms for proper illumination on a variety of high bay applications.
  • Efficacy up to 146 lms/w assures you energy savings over traditional high bay luminaires.
  • Modify your aesthetic and reduce glare with clear, diffuse or aluminum reflector options.
  • Customize light levels and illumination schedules with a programmable occupancy/photocell sensor that will dim your CRN to 10%
  • Wet location and IP65 ratings make the CRN an ideal choice for both general and demanding spaces.
  • Thermally separated electronic and LED heat sink design enables long, trouble free operation.
  • L70 at 54,000 hrs
  • DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations. Please refer to the DLC website for specific product qualifications at www.designlights.org
  • 5 Year Warranty

Product Details

General

Ambient Temp. Range -20 up to 55 °C
Application
  • Industrial
  • Warehouse
  • Mezzanine
  • Garden Center
  • Big Box Retail
  • Auditorium
  • Gymnasium
Color White
Color Rendering Index (CRI) >80 CRI
Construction Material - Main Glass or Frosted Polycarbonate Lens
Controls - Integral Sensors (Non-Networked) Occupancy & Photocell
Dimming Protocol 0-10V
Dimming Range 10% to 100%
Lamp Type LED
Listings
  • Wet Listed
  • UL 1598
Lumens
  • 14,000
  • 22,000
  • 29,000
  • 34,000
Mounting Type
  • Pendant (3/4" threaded coupling)
  • Yoke Mount
  • Suspended
Product Category High Bay/Low Bay
Sensor Type Occupancy Sensor
Series CRN
UPC 785988043002

Dimensions

Weight 41.7 lb

Electrical Ratings

Lumens Per Watt Up to 146

Certifications and Compliance

Certified Listed UL 1598
DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
Energy Efficient Yes
IP Rating IP65
Industry Standard(s)
  • UL Wet Location Listed
  • IP65