text.skipToContent text.skipToNavigation

Starline

by Chalmit Lighting 

A luminaire with incorporated control gear specifically designed for street lighting applications where high levels of diffused light are required. The Starline has a unique reflector system that provides optimum design spacing using 100-400W discharge lamps and relamping can be achieved via the hnged cover. The control gear is mounted onto a gear tray and access is via a single clip on the enclosure to ensure that maintenance can be completed quickly and efficiently.

  • Durable Construction.
  • Suggested mounting heights of 8-12 metres.
  • Pot optic reflector system fully sealed to IP66.
  • Flat Glass, Toughened, Heat resistant.
  • Timed ignitor as standard.

The Starline HID enclosure is manufactured from die cast LM6 marine grade aluminium and is polyester powder coated to RAL 7035. The marine grade aluminium alloy body is suitable for use in coastal and harsh environments and the sealed optic system works effcetively tokeep out dust and dirt and maintain efficient roadway and perimeter lighting performance. Click the 'Contact Us' link above to get in touch with us and discuss how the Starline HID Range could work for you.

Product Details

General

Lamp Type HPS or Metal Halide
Material Body in cast aluminium; polyester powder finish and heat resistant toughened flat glass diffuser.
Operating Temperature Range Celcius -40°C to +52°C
Style Streetlight
Type Streetlight

Certifications and Compliance

Compliance
  • IP65
  • IP66

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
Photometric File | STAI/100/MS/HPS
IES file
Photometric File | STAI/100/MS/MH
IES file
Photometric File | STAI/150/MS/HPS
IES file
Photometric File | STAI/150/MS/MH
IES file
Photometric File | STAI/250/MS/HPS
IES file
Photometric File | STAI/250/MS/MH
IES file
Photometric File | STAI/400/MS/HPS
IES file
Photometric File | STAI/400/MS/MH
IES file