text.skipToContent text.skipToNavigation

LED-55W-PG1

by Hubbell Lighting Components 

55W Programmable LED Driver with Dimmable constant current output. Set max current with software or by Reset resistor. Includes 12V aux.

  • Program drivers with GUI software for fast setup
  • Option to program output current with Reset resistor
  • Linear or logarithmic dimming curve options
  • Flicker free output for comfort and critical applications
  • 2-stage power supply design for better performance over wide range of outputs
  • Auxiliary 12Vdc, 200mA output for powering controls or fans
  • UL Dry & Damp Location Rated, Class 2, Type TL
  • Dim to zero with 0-10V dimming
  • NTC option allows for thermal protection of LED engine
  • Metal housing

Product Details

General

Series LED Series
Type
  • Constant Current
  • 0-10V dimming
  • Programmable
  • selectSYNC Dynamic Drivers
  • Class 2 option

Electrical Ratings

Wattage 51-75 W

Resources/Downloads