text.skipToContent text.skipToNavigation

S040W-028C1400

by Hubbell Lighting Components 

40W Programmable LED Driver. Linear Case, 470-1400mA Output. Aux 12V output. 0-10V Dimming. Class P

  • Download SelectSync Software
  • Constant Current, Dimmable
  • Programmable Output Current (POC): 470mA to 1400mA
  • Dim-to-off mode
  • Flicker-free output
  • Auxiliary output: 12Vdc, 200mA max
  • 0-10V dimming, down to 1% at max output current
  • UL Dry & Damp Location Rated, Class 2 output
  • UL Class P
  • UL Type HL for hazardous locations
  • NFC Programming with TRP universal cradle and app for flexible and precise tuning
  • Narrow cross-section fits T5-style ballast channels
  • Metal housing
  • 5 year warranty

Available to purchase from

Product Details

General

Series SelectSYNC Series
Type
  • Constant Current
  • 0-10V dimming
  • Programmable
  • selectSYNC Intelligent Drivers
  • Class 2 option
  • Class P

Electrical Ratings

Wattage 31-40 W

Certifications and Compliance

Industry Standard(s)
  • UL8750, UL1310 for UL Class 2 & CAN/CSA C22.2 No. 250.13, UL Class P, UL Type HL
  • EN61347-1, EN61347-2-13
  • FCC, 47CFR Part 15 ANSI C63.4:2009 Class B (Consumer Limit)
  • EN 61000-3-2 Class C
  • EN 61000-4-5 Part 4-5: Surge Immunity test, 2.5 kV L-N, L-FG & N-FG

Resources/Downloads

Customer Notices

Videos

Introduction video

NFC Programming video

Cradle Programming video

Batch Programming video

Certifications