text.skipToContent text.skipToNavigation

BSP3-120-LC

By Hubbell Control Solutions 

Catalog ID: BSP3-120-LC

By Hubbell Control Solutions
Catalog ID:  BSP3-120-LC
BSP3(LC) series products are designed for use in conjunction with LED Drivers and electronic uorescent and HID ballasts to provide an additional level of protection against powerline disturbances in industrial and commercial applications.The LC series is smaller and lower cost than our standard BSP3 series. The LC series also protect electronic uorescent and HID ballasts.
  • 3-pole devices protect: Line-Ground, Line-Neutral, and Neutral-Ground connections
  • High temperature, flameproof plastic enclosure, 85C max surface temp rating
  • UL Recognized Component for the US and Canada
  • Protects per ANSI C62.41-2002 category C low (6KV, 1.2/50μS & 3KA, 8/20μS) standard Combo waves and (6KV, 100KHz) Ring wave
  • IP65