text.skipToContent text.skipToNavigation

Bypass Shunt Relays

By Hubbell Control Solutions 

Collection Name:  Emergency Lighting Controls Product Line

Catalog ID: UL924SR2

By Hubbell Control Solutions
Catalog ID:  UL924SR2
UL924 N/C Shunt Relay 120/277V, 20A SPDT with 277VAC Coil.
  • 20 Amp 120/277VAC Relay
  • Available for 120 or 277VAC
  • UL Listed
  • No minimum load requirement
  • Five-year warranty

More Options

Product Details

General

Application
  • Outdoor Lighting
  • Parking Lot
  • Parking Garage
  • Commerical
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Project Type
  • New Construction
  • Retrofit
Type Controls
UPC 640181500021

Electrical Ratings

Current Rating 20 A
Power Rating Line Voltage
Voltage Rating 120/277 VAC

Certifications and Compliance

Industry Standard(s) UL 924
Nema Rating NEMA 1

Resources and Downloads