text.skipToContent text.skipToNavigation

UL924 Flush Mount Relay

by Hubbell Control Solutions 

Hubbell Control Solutions flush mount 20 amp emergency load control relay is specifically designed for applications that require the control of emergency light fixtures along with the general lighting in a space. This type of emergency lighting is often referred to as “always on”. The UL924EPC1-UNV connects to the line side of the control device to sense the presence of “normal” power. It also connects to the load side of the control device to provide an ON/OFF signal for control of the emergency lights along with the general lighting. When normal power is lost, control is suspended and the normally closed relay provides emergency power to the emergency fixtures.

  • 20 Amp, normally closed relay
  • 120 or 277 volt operation
  • UL924 Listed
  • LED power indicators
  • Integral test button
  • No minimum load requirement
  • UL94-V5A rated plastic
  • Five-year warranty

Product Details

General

Application
  • Outdoor Lighting
  • Parking Lot
  • Parking Garage
  • Commerical
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Listings UL
Project Type
  • New Construction
  • Retrofit

Resources/Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number ALCR1277 UPC 640181727237 Product Description UL924 Emergency Automatic Load Control Relay with Dimming Override, NC & NO Contacts, 20A SPDT, 120/277V Check Inventory
Catalog Number ALCR1277 UPC 640181727237 Product Description UL924 Emergency Automatic Load Control Relay with Dimming Override, NC & NO Contacts, 20A SPDT, 120/277V
Catalog Number UL924EPC1D-UNV UPC 640181716873 Product Description Flush Mount UL924 Emergency Load Control Relay with test button and provision for override of 0-10 volt dimming to full light