text.skipToContent text.skipToNavigation

NX Occupancy/Vacancy Sensors

By Hubbell Control Solutions 

Collection Name:  NX Distributed Intelligence

Catalog ID: NXOS-OMDT2

By Hubbell Control Solutions
Collection Name:  NX Distributed Intelligence
Catalog ID:  NXOS-OMDT2
NX Occupancy Sensor, Mounting Type: Ceiling Mount, Sensor Type: Occupancy Sensor, Coverage: 2,000 ft², Color: Off White.
  • IntelliDAPT® self-adaptive technology-no manual adjustment required
  • Non-volatile memory for sensor settings
  • Optional Isolated Form C relay with N/O + N/C outputs
  • 500-2,000 square-foot coverage area (depending on model)
  • Plug and play integration with NX Room Controller
  • UL and cUL listed
  • Five-year limited warranty

More Options

Check Inventory