text.skipToContent text.skipToNavigation

NX Occupancy/Vacancy Sensors

By Hubbell Control Solutions 

Collection Name:  NX Distributed Lighting Controls System

Catalog ID: NXOS-OMUS1

By Hubbell Control Solutions
Catalog ID:  NXOS-OMUS1
NX Occupancy Sensor, Mounting Type: Ceiling Mount, Sensor Type: NX Occupancy Sensor, Coverage: 1,000 ft², Color: Off White.
  • IntelliDAPT® self-adaptive technology-no manual adjustment required
  • Non-volatile memory for sensor settings
  • Optional Isolated Form C relay with N/O + N/C outputs
  • 500-2,000 square-foot coverage area (depending on model)
  • Plug and play integration with NX Room Controller
  • UL and cUL listed
  • Five-year limited warranty

More Options

Product Details

General

Color Off White
Construction Casing- high- Impact injection-molded plastic (UL-94-5V)
Environmental Conditions Indoor
Listings UL
Mounting Type Ceiling Mount
Product Category NX Occupancy Sensor
Project Type
  • New Construction
  • Retrofit
Sensor Type NX Occupancy Sensor
Series NX Occupancy Sensor
Temperature Rating 32 Deg F to 104 Deg F
UPC 640181710741

Dimensions

Weight 5.0 oz

Resources and Downloads

Specifications