text.skipToContent text.skipToNavigation

NX SmartPORT Module

by Hubbell Control Solutions 

Collection Name:  NX Distributed Lighting Controls System

Catalog ID: NXSP

Smart Port module with 4 Smart Ports and 8 RJ45 connectors with DIN rail mounting.

  • Connects to the HubbNET network through the NXHDI Device Network Interface Module
  • Four independent Smart Ports, each with two RJ45 connectors
  • Compatible with all NX Smart Switch Stations, NX Occupancy Sensors and NX Daylight Sensor
  • Mounts to standard DIN rail
  • Five-year limited warranty
  • Low voltage device: 24 Vdc

Product Details

General

Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Connector RJ45
Enclosure Type NXENC-D
Environmental Conditions Indoor
Listings UL
Mounting Type DIN rail, requires NXENC-D accessory enclosure
Operating Temperature 32 to 104 °F
Power Supply LXPWRSPLY
Product Category NXSP
Project Type
  • New Construction
  • Retrofit
Sensor Type Occupancy Sensor
Temperature Rating 32 Degrees F to 104 Degrees F
UPC 640181710628

Dimensions

Weight 0.5 lb

Electrical Ratings

Voltage Rating 24 VDC

Resources/Downloads