text.skipToContent text.skipToNavigation

Low Voltage Dimming Wall Switch

By multiple brands 

Catalog ID: LVSD-L-3-LA

By Hubbell Control Solutions
Catalog ID:  LVSD-L-3-LA
Low Voltage Switch, Dimmable, Switch Type: Latching 3 Button, Dimming Range: 0-10V Dimming, Light Almond.
  • Attractive, architecturally pleasing decorator style design
  • Gangable with other decorator style types
  • Momentary version
  • Latching version
  • Combination Momentary and Latching version
  • Works with all HCS Control and Auxiliary packs
  • Pilot light function supported
  • Provides 0-10V dimming control
  • Low Voltage device: 24VDC
  • Five-year limited warranty
Brand