text.skipToContent text.skipToNavigation

Accessory Shade in White Sailcloth

by Progress Lighting 

Collection Name:  Litchfield

Catalog ID: P860027-000

This shade features white sailcloth fabric and a convenient uno style fitter. Chandelier shades are a quick and easy way to update an existing fixture or to create a whole new look in your home. Placing shades on your light fixture will help soften the light, creating a more relaxed atmosphere.

  • White Sailcloth shade
  • Complements our Litchfield series but can be used on a wide variety of products
  • Convenient uno-style candle fitter
  • Use to diffuse light from exposed bulbs on chandeliers and wall brackets.
  • Creates an enjoyable, more relaxed atmosphere.
  • 6-3/4" dia., 5" ht.

$18.70 USD

Available to purchase from

Product Details

General

Category General Accessories
Color White
Color Generic white
Construction Material - Main Fabric
Dusk to Dawn No
Finish Name White Sailcloth
Fixture Type Candelabra Shade
Lamp Included No
Lifestyle
  • Coastal
  • Farmhouse
Mount location Uno fitter
Mounting for outlet box included strap
Power Source N/A
Power Source Required? No
Style
  • Farmhouse
  • Coastal
UPC 785247220083
Warranty Length 1-year Limited Warranty

Dimensions

Height 5 in
Note Weight of fixture exceeds NEC limits No
Weight 0.27 lb
Width 6.75 in
Width Diameter Descriptor dia.

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 4

Resources/Downloads

Videos

Litchfield P400103-015