PROG_P8830_59_PRODIMAGE
PROG_P8830_59_PRODIMAGE
PROG_markor shade_59 finish_angle_IMG_3776_detailshot
PROG_P8830_59lit_PRODIMAGE
PROG_markor shade_59 finish_IMG_3759_detailshot
Discontinued
Clearance

Markor Collection 22" Drum Shade for Use with Markor Pendant Kit

$105.00 USD
$250.47 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8830-59

Collection name:

Markor

The Markor Series is a modular pendant system. The versatile series allow the choice of shades and stem kits. This 22" shade with harvest linen fabric is inspired by mid-century design. Acrylic bottom diffuser. This shade can be used with a variety of stem kits from 1 to 3 light in CFL, LED and incandescent light sources.

  • The Markor Series is a modular pendant system.
  • This 22" shade with harvestlinen fabric is inspired by mid-century design.
  • Acrylic bottom diffuser.
  • Must be used with pendant kit to be a complete fixture.

Product details

General

Can be mounted up or down
No
Category General
Accessories
Color
White
Color Generic
White
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Harvest Linen
Fixture Type
Accessory
Glass
Fabric
Lamp Included
No
Lifestyle
  • Modern
  • Transitional
Mount location
Fixture
Mounting for outlet box included
No
New Products
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Room Type
  • Kitchen
  • Bar
Style
  • Transitional
  • Modern
Type
Pendant Shade
UPC
785247191734
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
22 in x 22 in x 10 in
Gross Weight with Packaging
3.3 lb
Height
10 in
Length
22 in
Note Weight of fixture exceeds NEC limits
No
Weight
8.8 lb
Width
22 in
Width Diameter Descriptor
dia.

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
10

Resources

Instruction Sheet Number
93024646

Resources and downloads