text.skipToContent text.skipToNavigation

Replacement glass shade

by HomeStyle Lighting 

Catalog ID: HS99004-01

This replacement shade can be used with coordinating wall sconces. Replacement shade For use with wall sconce 13 inch diameter. HomeStyle HS99004-01 Glass Replacement Shade.

  • Replacement shade
  • For use with wall sconce 13 inch diameter
  • Country Of Origin: China
  • Package length: 15.75"
  • Package Width: 9.0"
  • Package Height: 7.75"
  • By HomeStyle Lighting

$15.84 USD

Available to purchase from

Product Details

General

Application Indoor
Color White
Color Generic white
Finish Name White
Fixture Type Wall Sconce Shade
Glass Etched
Lamp Type N/A
Power Source Hardwired
Power Source Required? Yes
UPC 8447450102243
Warranty Length 1 year warranty

Dimensions

Weight 2.4 lb
Width 13 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Voltage Rating 120 V

Certifications and Compliance

DarkSky No
ENERGY STAR Certified No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Carton Quantity 1