HUBBELL
PROG_P8601_78_PRODIMAGE
PROG_P8601_78_PRODIMAGE
PROG_Extra_Stem_app_shot_example
PROG_Extra_Stem_app_shot_3_example
PROG_P8601_Stems_Line_Art

Stem Extension Kit In A Vintage Gold Finish

$50.16 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8601-78

Collection name:

Accessory Stem Kit

This stem extension kit is for use with fixtures requiring additional overall length for installation on higher ceilings. At least one link of chain will still be required at the top. Stems are finished to match Progress Lighting products. The kit includes (2) 12 in. and (2) 15 in. stems and 1/8IP threaded connectors. Chain links are not included. Vintage Gold finish.

  • Use stems in any combination to achieve desired overall length.
  • Vintage Gold finish
  • 1/2 In. Diameter x 54 In. assembled overall length
  • Includes two 12" and two 15" stems and 1/8IP threaded connectors
  • Finish matches fixtures from Progress Lighting.

Product details

General

Catalog Number

P8601-78

Category General

Accessories

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Vintage Gold

Finish Type

Painted

Fixture Type

Accessory

Indoor/Outdoor

Indoor

Lamp Included

No

Max Load Lbs.

50 lb

Mount location

Ceiling

Mounting for outlet box included

No

New Products

No

Photocell

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Quick Install canopy

No

Quick Link connector

No

UPC

785247222339

Warranty Length

1-year Limited Warranty

Weight Load Rating (Design/Test)

50 lb

Dimensions

Dimensions

0.5 in x 0.5 in x 54 in

Height

54 in

Length

0.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.3 lb

Width

0.5 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

1470

Resources and downloads