text.skipToContent text.skipToNavigation

26-3/4" Acrylic Clound Linear Fluorescent Bath

by Progress Lighting 

Collection Name:  Linear Fluorescent Bath

Catalog ID: P7114-60EB

26-3/4" Soft cloud acrylic fixture can be mounted either horizontally or vertically to provide just the right fit for your room. Clean, contemporary white finish with a standard electronic 120V NPF ballast. This fixture uses long-life electronic ballast for superior performance and reliability. We recommend using warm white bulbs to provide natural color lighting in the bath or powder room.

  • White finish.
  • Soft cloud acrylic diffuser.
  • Use warm white bulbs to provide natural color lighting.
  • Mounts either horizontally or vertically.

$15.00 USD

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color White
Color Generic white
Construction Material - Main Steel
Fan - Dual mount No
Finish Name White
Finish Type White
Fixture Type Bath Bar
Glass White
Lamp Included No
Lamp Type F17T8
Lamp Type Actual T8
Lamp Type Basic linear fluorescent
Lifestyle
  • Modern
  • Transitional
Mount location Wall
Mounting Type wall
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Bathroom
Socket Base Type - Main bi-pin twist-in
Socket Type lamp holders
Style
  • Modern
  • Transitional
UPC 785247711437
Warranty Length 1 year warranty

Dimensions

Dimensions 26.75 in x 4.5312 in x 6.0625 in
Gross Weight with Packaging 6.2 lb
Height 6.0625 in
Height to Center 3.0313 in
Length 26.75 in
Note Weight of fixture exceeds NEC limits No
Weight 6.2 lb
Width 4.5312 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 17 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads