HUBBELL
PROG_P7229_09EB_PRODIMAGE
PROG_P7229_09EB_PRODIMAGE
PROG_Sizing_guideline_Bath_Double_2light_info
Discontinued
Clearance

49-1/4" Contempoary Acrylic Linear Bath

$53.30 USD
$267.52 USD

Brand:

Progress Lighting

Catalog ID:

P7229-09EB

Collection name:

Linear Fluorescent Bath

49-1/4" White acrylic diffuser finished with contemporary Brushed Nickel end caps with twin linear detailing. 120V NPF electronic ballast. This fixture uses long-life electronic ballast for superior performance and reliability.

  • Brushed Nickel finish.
  • White acrylic diffuser.
  • Contemporary metal end caps.
  • Superior performance and reliability.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P7229-09EB

Category General

Bath & Vanity

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

EU RoHS Indicator

Contact Manufacturer

Fan - Dual mount

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

T8

Lamp Type

F32T8

Lamp Type Actual

T8

Lamp Type Basic

Linear Fluorescent

Lifestyle

Modern

Mount location

Wall

Mounting for outlet box included

housing

Mounting Type

  • Wall Horizontal
  • Wall Vertical

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Socket Base Type - Main

bi-pin twist-in

Socket Type

lamp holders

Style

Modern

Type

Bath Bar

UPC

785247151851

Warranty Length

1 year warranty

Dimensions

Depth

4.5 in

Dimensions

49.25 in x 4.5 in x 4.5 in

Gross Weight with Packaging

9 lb

Height

4.5 in

Length

49.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

9 lb

Width

4.5 in

Width Diameter Descriptor

W.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

32 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

45

Resources

Instruction Sheet Number

93014821

Resources and downloads