HUBBELL
PROG_P2143_2030K9_PRODIMAGE
PROG_P2143_2030K9_PRODIMAGE
PROG_Sizing_guideline_Bath_Double_2light_info
PROG_ace_IMG_4080_detailshot
Discontinued
Clearance

Ace LED Collection Two-Light Antique Bronze Etched Glass Modern LED Bath Vanity Light

$105.30 USD
$237.27 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2143-2030K9

Collection name:

Ace LED

Two-Light LED modern wall fixture in Antique Bronze with geometric frosted glass shades and a replaceable LED module. This modern fixture is perfect for the bathroom. 3000K color temperature and 90 plus CRI.

  • Ideal for a bathroom and powder room.
  • Perfect for modern style settings
  • Handsome antique bronze finish
  • Elegant etched glass shades
  • Fixture can mount horizontal and vertical
  • Includes 2 LED modules (9 W), 1164 lumens, 3000 K, 90 CRI, dimmable
  • Measures 15.5-inch width by 4.75-inch height by 4-inch (extends from wall)
  • Certifications: cCSAus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P2143-2030K9

Category General

Bath & Vanity

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Dimming Protocol

ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

Modern

Light Source

LED

LM-79 Lumens

1164 lm

LM-79 Lumens per Watt

73.2 Lum/Watt

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Socket Base Type - Main

Module

Spacing

3.85 | 1.58 | 0.81

Starting Temperature - Minimum

-30 °C

Style

Modern

Sub Brand

Progress LED

Type

Vanity Light

UPC

785247193509

Warranty Length

5-year Limited Warranty

Dimensions

Depth

4 in

Dimensions

15.5 in x 4 in x 4.75 in

Gross Weight with Packaging

3.73 lb

Height

4.75 in

Height to Center

2.375 in

Length

15.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.73 lb

Width

4 in

Width Diameter Descriptor

Depth

Electrical Ratings

Amperage Rating

0.15 A

Frequency Rating

60 Hz

Lamp Wattage

9 W

Lumens Per Watt

73.2 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

70

Resources

Instruction Sheet Number

93060551