HUBBELL
PROG_P2008_15_PRODIMAGE
PROG_P2008_15_PRODIMAGE
PROG_P2008-15_facing-up-or-down
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic
PROG_P2008_15alt_PRODIMAGE

Adorn Collection One-Light Polished Chrome Etched Glass Traditional Bath Vanity Light

$80.08 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2008-15

Collection name:

Adorn

Adorn features a sweeping arced arm that supports elegant, tapered glass shades. This one-light bath fixture is finished in Polished Chrome with etched glass. It can be installed with shades facing either up or downwards. Adorn coordinates great with the Joy and Bravo families.

  • Ideal for a bathroom, hall, or foyer
  • Perfect for traditional and transitional style settings
  • Crisp polished chrome finish
  • Elegant etched glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 5.25-inch width by 6.75-inch height by 7-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with Joy, Bravo and Trinity collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P2008-15

Category General

Bath & Vanity

Coating

plated

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Hall & Foyer

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

Transitional

Type

Bath Sconce

UPC

785247173952

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.25 in x 7 in x 6.75 in

Gross Weight with Packaging

3 lb

Height

6.75 in

Height to Center

3.375 in

Length

5.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

3 lb

Width

7 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

174

Resources

Instruction Sheet Number

93036224