text.skipToContent text.skipToNavigation

Adorn Collection One-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Adorn

Catalog ID: P2008-20

Adorn features a sweeping arced frame that supports elegant, tapered glass shade. This one-light bath fixture is finished in Antique Bronze with etched umber glass. It can be installed with shades facing either up or downwards. Adorn coordinates great with the Joy and Bravo families.

  • Antique Bronze finish.
  • Sweeping arced arm.
  • Tapered, etched light umber glass w/ fluted shade.
  • Coordinates great with other Progress Lighting families - Joy and Bravo.

$16.00 USD

Product Details

General

Can be mounted up or down Yes
Category General Wall Brackets
Coating hand painted
Color Bronze
Color Generic brown
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Bath Sconce
Glass Etched light umber
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle Transitional
Mount location Wall
Mounting Type wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style Transitional
UPC 785247166428
Warranty Length 1 year warranty

Dimensions

Depth 7 in
Gross Weight with Packaging 3 lb
Height 6.75 in
Height to Center 3.375 in
Note Weight of fixture exceeds NEC limits No
Weight 3 lb
Width 5.25 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads