HUBBELL
PROG_P2809_81_PRODIMAGE
PROG_P2809_81_PRODIMAGE
PROG_P2809_81_horizontal-or-vertical
PROG_Sizing_guideline_Bath_Double_2light_info
+2
PROG_P2809_81_detail_PRODIMAGE

Archives Collection Two-Light Bath & Vanity

$129.47 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2809-81

Collection name:

Archives

This two-light bath & vanity fixture offer a vintage electric feel. Clear glass shades featured on either side of the back plate. Two-toned finish antique nickel with polished chrome accents. Can be mounted horizontally or vertically.

  • The wall sconce from the Archives Collection is the perfect light fixture choice for a dining room, hallway, foyer, bathroom, powder room or great room
  • With its vintage charm, the fixture is perfect for urban industrial, farmhouse, transitional, and vintage electric style settings
  • Beautiful antique nickel finish with polished chrome accents.
  • Crisp clear glass shades
  • Fixture can mount horizontal and vertical
  • Measures 18.5-inch width by 4.75-inch height by 7-inch (extends from wall)
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

Yes

Catalog Number

P2809-81

Category General

Wall Brackets

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Nickel

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Urban Industrial
  • Vintage Electric

Light Distribution

Up/Down

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

Traditional/Classic

Type

Vanity Light

UPC

785247196425

Warranty Length

1-year Limited Warranty

Dimensions

Depth

7 in

Dimensions

18.5 in x 7 in x 4.75 in

Gross Weight with Packaging

2.86 lb

Height

4.75 in

Height to Center

2.375 in

Length

18.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.07 lb

Width

7 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

72

Resources

Instruction Sheet Number

93063995