HUBBELL
PROG_P2128_20_PRODIMAGE
PROG_P2128_20_PRODIMAGE
PROG_Sizing_guideline_Bath_Double_2light_info
PROG_P2128_20_facing-up-or-down
+2
PROG_Arden_Antique_Bronze_GeneralLit
Discontinued
Clearance

Arden Collection Two-Light Bath & Vanity

$49.00 USD
$128.59 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2128-20

Collection name:

Arden

The two-light bath & vanity from the Arden collection offers a comfortable silhouette that is both rustic and modern. A substantial arm suspends etched glass. This transitional style fixture is finished in Antique Bronze.

  • Ideal for a bathroom, vanity or powder room
  • Perfect for farmhouse and transitional style settings
  • Features a substantial frame crafted from overscale tubing in a handsome antique bronze
  • A soft glow of light comes from the etched glass shades
  • Mount the light fixture facing up or down
  • Measures 16.5-inch width by 7.5-inch height by 8.125-inch (extends from wall)
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

Yes

Catalog Number

P2128-20

Category General

Wall Brackets

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

Transitional

Type

Vanity Light

UPC

785247195992

Warranty Length

1-year Limited Warranty

Dimensions

Depth

8.125 in

Dimensions

16.5 in x 8.125 in x 7.5 in

Gross Weight with Packaging

1.95 lb

Height

7.5 in

Height to Center

4.625 in

Length

16.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.95 lb

Width

8.125 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

56

Resources

Instruction Sheet Number

93063428

Resources and downloads