HUBBELL
PROG_P3268_09_PRODIMAGE
PROG_P3268_09_PRODIMAGE
PROG_P3268_09alt_PRODIMAGE
PROG_P3268_09_facing-up-or-down
+1
PROG_Sizing_guideline_Bath_Single_3light_info

Avalon Collection Three-Light Brushed Nickel Alabaster Glass Traditional Bath Vanity Light

$221.21 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3268-09

Collection name:

Avalon

The Avalon collection is characterized by casual, flowing elements. A braided metal motif provides subtle decoration and distinguishing highlights. Overscaled glass adds the finishing touch to this transitional design. Three-light bath bracket with swirled alabaster glass in Brushed Nickel finish.

  • Ideal for a bathroom
  • Perfect for traditional and transitional style settings
  • Beautiful brushed nickel finish
  • Elegant alabaster glass shades
  • Mount the light fixture facing up or down
  • Use 3 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 24.75-inch width by 7-inch height by 8.75-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P3268-09

Category General

Bath & Vanity

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Alabaster

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Great Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Transitional
  • Coastal

Type

Vanity Light

UPC

785247326815

Warranty Length

1-year Limited Warranty

Dimensions

Depth

8.75 in

Dimensions

24.75 in x 8.75 in x 7 in

Gross Weight with Packaging

12 lb

Height

7 in

Height to Center

4.375 in

Length

24.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

11.8 lb

Width

8.75 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

72 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

36

Resources

Instruction Sheet Number

022218