HUBBELL
PROG_P300066_020_PRODIMAGE
PROG_P300066_020_PRODIMAGE
PROG_barnes mill bath3_detailshot
PROG_PL_1595_eComm Collection Graphics_7.1.20_BarnesMill_AB_GeneralLit
+4
PROG_barnes mill bath2_detailshot

Barnes Mill Collection One-Light Antique Bronze Clear Seeded Glass Farmhouse Bath Vanity Light

$75.46 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300066-020

Collection name:

Barnes Mill

Rustic and vintage decor can transform your home into a nostalgic retreat reminiscent of rural farmhouses. Exposed iron details and a faux-painted wooden plank support artful, clear, seeded glass shades. Combine with vintage-style light bulbs to create a romantic focal point for any room. One-Light bath & vanity fixture.

  • Ideal for a bathroom, dining room, hall, or foyer
  • Perfect for farmhouse, rustic, and urban industrial style settings
  • Handsome antique bronze finish with faux-painted wooden plank
  • Rustic clear seeded glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 4.5-inch width by 11.875-inch height by 5.875-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Bonn and Latrobe collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300066-020

Category General

Bath & Vanity

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Rustic
  • Urban Industrial

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E26

Socket Type

socket

Style

  • Farmhouse
  • Urban Industrial
  • Rustic
  • Transitional

Type

Bath Sconce

UPC

785247213450

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

4.5 in x 5.875 in x 11.875 in

Height

11.875 in

Height to Center

7.625 in

Length

4.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.29 lb

Width

5.875 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

150

Resources

Instruction Sheet Number

93079806