PROG_P3025_15_PRODIMAGE
PROG_P3025_15_PRODIMAGE
PROG_P3025_15_horizontal-or-vertical
Discontinued
Clearance

Broadway Collection Four-Light Polished Chrome Traditional Bath Vanity Light

$21.00 USD
$103.18 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3025-15

Collection name:

Broadway

Four-light embossed, wall mount bracket. Sockets are on 6 inch centers enclosed with matching cups. Broadway style lighting strip gives the room a Hollywood feel. Be flirtatious and glamorous with this inviting Polished Chrome wall light decoration.

  • Ideal for a bathroom
  • Perfect for traditional style settings
  • Crisp polished chrome finish
  • Hollywood-style lighting strip
  • Includes installation instructions and mounting hardware
  • Use 4 medium base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 24-inch width by 4.625-inch height by 2.5-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Coating
plated
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Bath & Vanity
Lamp Included
No
Lamp Shape
G40
Lamp Type
G40
Lamp Type Actual
G40
Lamp Type Basic
Incandescent
Lifestyle
Traditional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
phenolic
Style
  • New Traditional
  • Mid-Century Modern
Type
Vanity Light
UPC
785247302529
Warranty Length
1-year Limited Warranty

Dimensions

Depth
2.5 in
Dimensions
24 in x 2.5 in x 4.625 in
Gross Weight with Packaging
3.5 lb
Height
4.625 in
Length
24 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.5 lb
Width
2.5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
160

Resources

Instruction Sheet Number
022212

Resources and downloads