PROG_P3110_30_PRODIMAGE
PROG_P3110_30_PRODIMAGE
PROG_P3110_30_horizontal-or-vertical
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Channel Glass Collection Four-Light White White Glass Traditional Bath Vanity Light

$58.85 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3110-30

Collection name:

Channel Glass

Four-light bath bracket with white glass shades in a painted white finish. Makes a practical light fixture for bathroom or utility lighting as white channel glass rests on a white wall plate. Wall plate includes knockouts for accessory switch or convenience outlet (sold separately).

  • Ideal for a bathroom
  • Perfect for traditional style settings
  • Crisp white finish
  • Crisp white channel glass
  • Fixture can mount horizontal and vertical
  • Use 4 medium base bulbs that are sold separately (75 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 24-inch width by 4.25-inch height by 4.75-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Category General
Bath & Vanity
Color
White
Color Generic
White
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
White
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
White
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Traditional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall Horizontal
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Style
Transitional
Type
Vanity Light
UPC
785247153398
Warranty Length
1-year Limited Warranty

Dimensions

Depth
4.75 in
Dimensions
24 in x 4.75 in x 4.25 in
Gross Weight with Packaging
24 lb
Height
4.25 in
Height to Center
2.125 in
Length
24 in
Note Weight of fixture exceeds NEC limits
No
Weight
24 lb
Width
4.75 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
6 EA
Pallet Quantity
144

Resources

Instruction Sheet Number
022243

Resources and downloads