HUBBELL
PROG_P300158_020_PRODIMAGE
PROG_P300158_020_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_CliftonHeights_AB_GeneralLit
PROG_clifton heights5_detailshot
+1
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Clifton Heights Collection One-Light Bath & Vanity

$85.25 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300158-020

Collection name:

Clifton Heights

Distinctive chiseled features and clean lines are key features within the Clifton Heights collection. Inspired by an updated interpretation of Craftsman styling, careful attention to the details delivers a dramatic accent. An Antique Bronze finish complements elegant etched square glass shades. The Clifton Heights collection enhances a variety of home styles including Farmhouse, Craftsman and Transitional decor. One-Light bath & vanity fixture.

  • Ideal for a bathroom, hallway, or foyer
  • Perfect for craftsman, farmhouse, modern, and modern craftsman style settings
  • Handsome antique bronze finish
  • Elegant etched glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 5.5-inch width by 8.375-inch height by 7.125-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Cascadia and Double Glass collections by Progress Lighting
  • Our 1-year limited warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Base Type

E26

Can be mounted up or down

Yes

Catalog Number

P300158-020

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Farmhouse
  • Modern
  • Modern Craftsman

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Style

Craftsman

Type

Bath Sconce

UPC

785247220786

Warranty Length

1-year limited warranty

Dimensions

Dimensions

5.5 in x 7.125 in x 8.375 in

Height

8.375 in

Height to Center

4.625 in

Length

5.5 in

Weight

3.87 lb

Width

7.125 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

100

Resources

Instruction Sheet Number

93089172