HUBBELL
PROG_P300159_009_PRODIMAGE
PROG_P300159_009_PRODIMAGE
PROG_Sizing_guideline_Bath_Double_2light_info
PROG_clifton heights5_detailshot
+2
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_CliftonHeights_BN_GeneralLit

Clifton Heights Collection Two-Light Bath & Vanity

$130.68 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300159-009

Collection name:

Clifton Heights

Distinctive chiseled features and clean lines are key features within the Clifton Heights collection. Inspired by an updated interpretation of Craftsman styling, careful attention to the details delivers a dramatic accent. A Brushed Nickel finish complements elegant etched square glass shades. The Clifton Heights collection enhances a variety of home styles including Farmhouse, Craftsman and Transitional decor. Two-Light bath & vanity fixture.

  • Ideal for a bathroom and powder room.
  • Perfect for craftsman, farmhouse, modern, and modern craftsman style settings
  • Beautiful brushed nickel finish
  • Elegant etched glass shades
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 14.25-inch width by 8.375-inch height by 7.125-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Cascadia and Double Glass collections by Progress Lighting
  • Our 1-year limited warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Base Type

E26

Can be mounted up or down

Yes

Catalog Number

P300159-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Farmhouse
  • Modern
  • Modern Craftsman

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Style

Craftsman

Type

Vanity Light

UPC

785247220649

Warranty Length

1-year limited warranty

Dimensions

Dimensions

14.25 in x 7.125 in x 8.375 in

Height

8.375 in

Height to Center

5.75 in

Length

14.25 in

Weight

7.04 lb

Width

7.125 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

49

Resources

Instruction Sheet Number

93089173