PROG_P2101_104_PRODIMAGE
PROG_P2101_104_PRODIMAGE
PROG_P2101_104alt_PRODIMAGE
PROG_P2101_104_G16.5_PRODIMAGE
Discontinued
Clearance

Draper Collection One-Light Polished Nickel Luxe Bath Vanity Light

$28.00 USD
$67.43 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2101-104

Collection name:

Draper

With style, charm and intrigue, it's all about achieving architectural interest with Draper. While polished detailing and tubular forms contribute to an authentic style, the candelabra socket accommodates a variety of decorative bulbs. One-light bath inspired by mid-century modern design. Polished Nickel finish.

  • Ideal for a bathroom, hallway, or foyer
  • Perfect for luxe, mid-century modern, modern, new traditional, and traditional style settings
  • Subtle polished nickel finish
  • Polished details accommodate a variety of decorative bulbs
  • Includes installation instructions and mounting hardware
  • Use 1 candelabra base bulb that is sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 4.5-inch width by 8-inch height by 4.125-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Evoke and Glimmer collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • Mid-Century Modern
  • Modern
  • New Traditional
  • Traditional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E12
Socket Type
socket
Socket type material
phenolic
Style
  • Mid-Century Modern
  • Modern
Type
Bath Sconce
UPC
785247187492
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
4.5 in x 4.125 in x 8 in
Gross Weight with Packaging
1.94 lb
Height
8 in
Height to Center
3.9375 in
Length
4.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.45 lb
Width
4.125 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
192

Resources

Instruction Sheet Number
93058189

Resources and downloads