text.skipToContent text.skipToNavigation

Elina Collection Three-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Elina

Catalog ID: P2100-104

Three-light bath from the Elina Collection spins a traditional classic and modern form by exaggerating its heirloom quality details. The fixture's tall, trumpeted opal glass, K9 glass orb accents and polished nickel finish create the distinctive silhouette.

  • Polished Nickel finish.
  • Heirloom quality details.
  • Tall, trumpeted opal glass.
  • K9 glass orb accents.
  • Socket tool included (7-7/8" x 2-5/8" & 2").

$250.47 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Polished Nickel
Finish Type Plated
Fixture Type Vanity Light
Glass Etched opal
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic incandescent
Lifestyle
  • Luxury
  • New Traditional
  • Traditional
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Bathroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Luxury
  • New Traditional
UPC 785247187546
Warranty Length 1 year warranty

Dimensions

Depth 6.25 in
Gross Weight with Packaging 8.36 lb
Height 10.25 in
Height to Center 4 in
Note Weight of fixture exceeds NEC limits No
Weight 5.02 lb
Width 23 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Videos

Elina P2100-104

Installation/Instruction Manual (IOM)

Applications Notes