HUBBELL
PROG_P2168_09_PRODIMAGE
PROG_P2168_09_PRODIMAGE
PROG_fleet_IMG_4308_detailshot
PROG_P2168_09_facing-up-or-down
+2
PROG_P2168_09alt_PRODIMAGE

Fleet Collection Four-Light Bath & Vanity

$265.98 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2168-09

Collection name:

Fleet

The four-light semi-flush convertible fixture emulates European faucet designs. Fleet is compromised of a distinct die cast arm and cup and highlighted by etched opal glass. Both chain and ceiling mounts included. Complimented by a Brushed Nickel finish.

  • Ideal for a bathroom
  • Perfect for coastal, modern, and transitional style settings
  • Beautiful brushed nickel finish
  • Elegant etched opal glass shades
  • Mount the light fixture facing up or down
  • Use 4 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 32-inch width by 7.1875-inch height by 6.5-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P2168-09

Category General

Wall Brackets

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Modern
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Modern
  • Transitional

Type

Vanity Light

UPC

785247193707

Warranty Length

1-year Limited Warranty

Dimensions

Depth

6.5 in

Dimensions

32 in x 6.5 in x 7.1875 in

Gross Weight with Packaging

5.94 lb

Height

7.1875 in

Height to Center

4.9375 in

Length

32 in

Note Weight of fixture exceeds NEC limits

No

Weight

8.16 lb

Width

6.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

25

Resources

Instruction Sheet Number

93062761

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

pdp.resources.Applications Notes