PROG_P2167_09_PRODIMAGE
PROG_P2167_09_PRODIMAGE
PROG_P2167_09_facing-up-or-down
PROG_P2167_09alt_PRODIMAGE
+2
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Fleet Collection Three-Light Bath & Vanity

$206.25 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2167-09

Collection name:

Fleet

The three-light bath fixture emulates European faucet designs. Fleet is compromised of a distinct die cast arm and cup and highlighted by etched opal glass. Complimented by a Brushed Nickel finish.

  • Ideal for a bathroom
  • Perfect for coastal, modern, and transitional style settings
  • Beautiful brushed nickel finish
  • Elegant etched opal glass shades
  • Mount the light fixture facing up or down
  • Use 3 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 23-inch width by 7.1875-inch height by 6.5-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Wall Brackets
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Etched Opal
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Modern
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
  • Modern
  • Transitional
Type
Vanity Light
UPC
785247193684
Warranty Length
1-year Limited Warranty

Dimensions

Depth
6.5 in
Dimensions
23 in x 6.5 in x 7.1875 in
Gross Weight with Packaging
4.71 lb
Height
7.1875 in
Height to Center
4.9375 in
Length
23 in
Note Weight of fixture exceeds NEC limits
No
Weight
6.18 lb
Width
6.5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources

Instruction Sheet Number
93062761

Resources and downloads