HUBBELL
PROG_P3288_20_PRODIMAGE
PROG_P3288_20_PRODIMAGE
PROG_Sizing_guideline_Bath_Double_2light_info
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
+1
PROG_P3288_20_facing-up-or-down
Discontinued
Clearance

Fluted Glass Collection Two-Light Antique Bronze Clear Prismatic Glass Traditional Bath Vanity Light

$26.60 USD
$63.80 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3288-20

Collection name:

Economy Fluted Glass

Fluted Glass 2-light bath fixture in an Antique Bronze finish. Classic metallic fixture is paired with sparkling clear prismatic glass. Timeless in its vintage appeal, this light is stylish for both new and restored homes.

  • Ideal for a bathroom and powder room.
  • Perfect for traditional style settings
  • Handsome antique bronze finish
  • Stunning clear prismatic glass shades
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 11.75-inch width by 8.375-inch height by 8.25-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P3288-20

Category General

Bath & Vanity

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Clear Prismatic

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Traditional

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

New Traditional

Type

Vanity Light

UPC

785247151721

Warranty Length

1-year Limited Warranty

Dimensions

Depth

8.25 in

Dimensions

11.75 in x 8.1875 in x 8.3125 in

Gross Weight with Packaging

4.8 lb

Height

8.3125 in

Height to Center

2.75 in

Length

11.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.8 lb

Width

8.1875 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

80

Resources

Instruction Sheet Number

022132

Resources and downloads