HUBBELL
HS_HS27007_09_PRODIMAGE
HS_HS27007_09_PRODIMAGE

Four-light bath bracket featuring etched glass shades

Brand:

HomeStyle Lighting

Catalog ID:

HS31021-09

Create a spa-like environment with this four-light bath bracket featuring tapered etched glass shades and a simple, yet distinctive Brushed Nickel frame. This fixture can be mounted in either the up or down position.

  • Brushed Nickel finish.
  • Etched glass shade.
  • Grooved, oval backplate.
  • Can mount in up or down position.

Product details

General

Catalog Number

HS31021-09

Color

Nickel

Color Generic

Grey

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Vanity Light

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Power Source

Hardwired

Power Source Required?

Yes

Socket Base Type - Main

E26

Type

Vanity Light

UPC

8447450102533

Warranty Length

1 year warranty

Dimensions

Depth

7.5 in

Dimensions

30 in x 7.5 in x 8 in

Height

8 in

Length

30 in

Weight

10.5 lb

Width

7.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Certifications And Compliance

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

35

Resources and downloads

Specifications

Installation Manuals