PROG_P2781_0930K9_PRODIMAGE
PROG_P2781_0930K9_PRODIMAGE
PROG_frame_IMG_5345_detailshot
PROG_P2781_0930K9v_PRODIMAGE
+4
PROG_PL_1596_Dimming_info-Graphic

Frame LED Collection 12" Linear Vanity Light

$209.22 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2781-0930K9

Collection name:

Frame

Modern architectural styling frames with an integrated LED source and circular etched opal glass. For increased design options, fixtures can be installed horizontally or vertically. Frame 12" bath and vanity fixture provides beautiful and continuous illumination, as well as energy saving benefits. 3000K, 90+ CRI. Complimented by a Brushed Nickel finish.

  • Ideal for a bathroom
  • Perfect for modern style settings
  • Beautiful brushed nickel finish
  • Elegant etched white glass shade
  • Fixture can mount horizontal and vertical
  • Includes 1 integrated LED (15 W), 577 lumens, 3000 K, 93 CRI, dimmable
  • Measures 12-inch width by 4.75-inch height by 3.4375-inch (extends from wall)
  • Certifications: ETL Dry Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
LED
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
93 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Dimming Protocol
ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Etched White
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Integrated LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
Modern
Light Source
LED
LM-79 Lumens
577 lm
LM-79 Lumens per Watt
36.1 Lum/Watt
Mount location
Wall
Mounting for outlet box included
bracket
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
Integrated
Spacing
2.4 | 1.3 | 0.7
Starting Temperature - Minimum
-30 °C
Style
  • Modern
  • Transitional
Sub Brand
Progress LED
Type
Bath Bar
UPC
785247201310
Warranty Length
5-year Limited Warranty

Dimensions

Depth
3.4375 in
Dimensions
12 in x 3.4375 in x 4.75 in
Height
4.75 in
Height to Center
2.375 in
Length
12 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.6 lb
Width
3.4375 in
Width Diameter Descriptor
Depth

Electrical Ratings

Amperage Rating
0.125 A
Frequency Rating
60 Hz
Lamp Wattage
15 W
Lumens Per Watt
36.1 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
Yes
Certified Listed
ETL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EnergyStar
No
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
TM-21
42000

Logistics

Carton Quantity
1
Pallet Quantity
90

Resources

Instruction Sheet Number
93068580